BW050-008-01, BW033-012-T


BW050-008-01 | BW033-012-01 | |
---|---|---|
Part number | 17962242 | 17962196 |
Function | Dissipating the regenerative energy | |
Degree of protection | IP65 | IP65 |
Resistance | 50 Ω | 33 Ω |
Power in S1, 100% cdf | 800 W | 1200 W |
Mounting positions |
| |
Dimensions W × H × D | 550 × 105 × 230 mm | 550 × 105 × 230 mm |
Prescribed connection cables | Shielded cables with a temperature resistance of Tamb ≥ 90 °C (194 °F) Max. connection cross-section at the terminals of the drive unit: 4 mm2 | |
Maximum permitted cable length | 15 m | 15 m |