X1207: AC 400 V connection (IN)
INFORMATION

The number of permitted plug-in cycles for this connector is 10 times.
The following table provides information about this connection:
Function |
---|
AC 400 V connection (IN) |
Connection type |
---|
QPD W 4PE2,5, QUICKON connector, coding 3, male, PhoenixContact |
Connection diagram |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | L1 | Line connection, phase L1 (IN) |
2 | L2 | Line connection, phase L2 (IN) |
3 | L3 | Line connection, phase L3 (IN) |
PE | PE | Protective earth connection |
Once | Res. | Reserved |
INFORMATION