Lifting applications
Perform the following additional steps before starting up the lifting applications:
- WARNING! Danger due to falling vertical drive. Severe or fatal injuries. Use additional monitoring systems or mechanical guards as a protective device.
- WARNING! Danger from falling hoist. Severe or fatal injuries. Do not use the "Release brake/deactivateDynaStop® with FCB01" function in lifting devices or applications with loads that may potentially fall down. Disable the function as follows:
- Deactivate the function of DIP switch S1/2 using parameter Deactivation = "1" (Path: Funktionen > Ein-/Ausgänge > Grundgerät > DIP-Schalter Funktionen > Bremse öffnen/DynaStop® deaktivieren bei FCB01 – Freischalten). [Functions > Inputs/outputs > Base device > DIP switch functions > Release brake/Deactivate DynaStop® with FCB01 – enable)]
- Disable the function using the parameter Release brake/deactivate DynaStop® with FCB01 – Enable = "0" (Path: Functions > Drive functions > FCB01 Output stage inhibit).
- In the MOVISUITE® engineering software, configure the parameters according to the lifting application requirements and its safety assessment.
- Set parameter Apply brake/activate DynaStop® in STO state (8501.3) = "1" (Yes), see chapter "Mechanical brake in conjunction with STO".
- Set parameter Integrate mode (8404.9) = "0" (Stop). Path: Optimierung AS1 > Reglerdynamik einstellen > Erweiterte Einstellungen. [AS1 Optimization > Configure controller dynamics > Advanced settings]