Mechanical design

The following table describes the mechanical design of the cable:

 

HELUKABEL® Li9Y91YC11Y-HF

Mechanical design

[1]

Cores

6 core pairs, 2 × 0.25 mm2

Copper

Insulation

Polypropylene, 0.24 mm

Colors

DIN 47100
Yellow/green, pink/gray, blue/red, black/purple, pink and gray/red and blue, brown/white

[2]

Inner sheathing

TPE-O, halogen-free

Color

Nature

[3]

Filler

-

[4]

Shield

Braided copper wires, tinned
optical coverage min. 85%

[5]

Outer cable jacket

TPU, halogen-free

Color

Green, similar to RAL2018

Label

SEW EURODRIVE 150665
Li9Y91YC11Y-HF ..

Diameter

15.6 mm