"F-ERR" LED
INFORMATION
The "flashing sequence" state means that both LEDs of the assembly alternately flash in yellow or green. The LED color is alternately assigned to the LEDs, e.g. the "F-RUN" LED flashes green, the "F-ERR" LED flashes yellow, and vice versa.
The following table describes the display functions of the "F-ERR" LED:
LED | Meaning |
---|---|
Flashing sequence | Device identification for safety key ID query |
Red Illuminated | Critical fault, cannot be acknowledged |
Red Flashing (0.5 Hz) |
|
Yellow Flashing (2 Hz) |
|
Yellow Illuminated | Warning: Fault connection basic device |
Green Flashing (0.5 Hz) | Fault in the operating state "Parameterization":
|
Green Illuminated | Fault-free operation |
Off | Device off |