X5601_1: Safe digital inputs

The following table provides information about this connection:

Function

Safe digital inputs

Connection type

M12, 5‑pin, female, A-coded, color: black

Connection diagram

Assignment

Contact

Function

1

F-SS00

DC 24 V sensor supply
for safe digital input F-DI00

2

F-DI01

Safe digital input F-DI01

3

GND

Reference potential for safe digital inputs

4

F-DI00

Safe digital input F-DI00

5

F-SS01

DC 24 V sensor supply
for safe digital input F-DI01

INFORMATION

SEW-EURODRIVE does not offer prefabricated cables for this type of plug connector.