X1121: PAC connection for AC 400 V, DC 24 V backup voltage and Ethernet (IN)

The following table provides information about this connection:

Function

PAC connection for AC 400 V, DC 24 V backup voltage and Ethernet (IN)

Connection type

M23, male, male thread, company: TE Connectivity – Intercontec products, SEW-EURODRIVE insert, Series 723, SpeedTec equipment, coding ring: gray/green, protected against contact

Connection diagram

Assignment

Contact

Function

U

L1

Line connection, phase L1 (IN)

V

L2

Line connection, phase L2 (IN)

W

L3

Line connection, phase L3 (IN)

PE

PE

Protective earth connection

A

+24 V

DC 24 V input for backup mode (IN)

B

0V24

0 V 24 reference potential for backup mode (IN)

1

TX+

Ethernet TX+ (IN)

2

TX-

Ethernet TX- (IN)

3

RX+

Ethernet RX+ (IN)

4

RX-

Ethernet RX- (IN)