Startup notes

Perform the following steps before startup:

  1. WARNING! Electric shock caused by dangerous voltages in the connection box. Severe or fatal injuries. De-energize the device. Pay attention to the 5 safety rules in chapter "Carrying out electrical work safely". Afterwards, wait 5 minutes.
  2. WARNING! Risk of burns due to hot surfaces. Severe injuries. Let the device cool sufficiently before touching it.
  3. NOTICE! Failing to observe the minimum switch-off time of the line contactor can cause material damage. Irreparable damage to the inverter or unforeseen malfunctions. After switching off the voltage supply, keep it switched off for at least 10 s.
    • Do not switch the voltage supply on or off at the line contactor more than once per minute.
  4. Secure the output shaft against rotation. In this way, you will avoid electric shocks caused by regenerative operation when the shaft is turned.
  5. Install the protective covers of the system according to the instructions. This will avoid injuries.
    • Never start the device if the protective covers are not installed.
  6. Pull off the paint protection cap from the LED displays.
  7. Pull off the paint protection film from the nameplates.

INFORMATION

  • To ensure fault-free operation, do not disconnect or connect signal cables during operation.