Connection via interface adapter USM21A

The USM21A interface adapter is used to connect the PC and the engineering interface of the device.

The data is transferred according to the USB 2.0 standard. It is also possible to work with a USB 3.0 interface.

You need the following components for the connection:

Component

Part number

USM21A interface adapter

The following connection cables are included in the delivery:

  • USB 2.0 connection cable
    • USB type A/USB type B
    • Length: 1.5 m
  • RJ10/RJ10 connection cable
  • For connection to the X31 engineering interface
    • With 2 RJ10 plug connectors
    • Length: 3 m

28231449

Connection cable RJ10/M12 (USK15A)

For connection to the engineering interface X4142

  • With RJ10 plug connector
  • With M12 SPEEDCON plug connector, 5‑pin, male, B‑coded
  • Length: 3 m

28139038

M12/M12 Extension cable

For extending the RJ10/M12 (USK15A) connection cable to the X4142 engineering interface

  • With M12 SPEEDCON plug connector, 5‑pin, female, B‑coded
  • With M12 SPEEDCON plug connector, 5‑pin, male, B‑coded
  • Length: 13 m

28168860

Retrofit set M12 engineering interface X4142

M12 SPEEDCON, 5-pin, B-coded, female

28273273