Electronics cover (inverter)

MOVIGEAR® performance

MGF..

2-..-C

4-..-C

4-..-C/XT

Electronics cover (inverter)

..0020..

..0032..

..0040..

Nominal output current
electronics cover
fPWM = 4 kHz

IN_inverter

2.0 A

3.2 A

4.0 A

Apparent output power

SN

1.4 kVA

2.2 kVA

2.8 kVA

Overload capacity
of IN_inverter
at fPWM = 4 kHz

 

Vline = 400 V

300% Overload capacity at ELSM® and n < 2% of the nominal motor speed: 150% of the nominal output current of the electronics cover

Vline = 500 V

foff < 3 Hz: 270%

foff > 3 Hz: 300%

The overload capacity may be limited depending on the gear unit ratio. For the maximum torques (Mapk), see Torque characteristics chapter

PWM frequency

fPWM

4, 8, 16 kHz (adjustable)

Max. output frequency

fmax_inverter

CFC:

ELSM®:

500 Hz

500 Hz

Speed control range

 

CFC:

ELSM®:

1 : 2000

1 : 40