X1524: DC 24 V backup voltage, input (AUX-PWR)

The following table provides information about this connection:

Function

Input of DC 24 V backup voltage / DC 24 V supply (AUX-PWR)

Connection type

M12, 4-pole, male, A-coded, color: black

Connection diagram

Assignment

No.

Function

1

+24 V

DC 24 V input (AUX-PWR)

2

Res.

Reserved

3

0V24

0V24 reference potential (AUX-PWR)

4

Res.

Reserved