Startup notes

Perform the following steps before startup:

  1. WARNING! Electric shock caused by dangerous voltages in the connection box. Severe or fatal injuries. De-energize the device. Pay attention to the 5 safety rules in chapter "Carrying out electrical work safely". Afterwards, wait 5 minutes.
  2. WARNING! Risk of burns due to hot surfaces. Severe injuries. Let the device cool sufficiently before touching it.
  3. NOTICE! Failing to observe the minimum switch-off time of the line contactor can cause material damage. Irreparable damage to the inverter or unforeseen malfunctions. After switching off the voltage supply, keep it switched off for at least 10 s.
    • Do not switch the voltage supply on or off at the line contactor more than once per minute.
  4. Secure the output shaft of permanently excited motors against rotation. You thereby avoid an electric shock from the regenerative operation during the rotation of the shaft.
  5. WARNING! Faulty device behavior due to incorrect device setting. Severe or fatal injuries. Observe the following information.
    • Always have the installation carried out by trained specialists.
    • Only use settings that are correct for the function.
  6. Install the protective covers of the system according to the instructions. This will avoid injuries.
    • Never start the device if the protective covers are not installed.
  7. If necessary, remove the paint protection film from the LED displays.
  8. If necessary, remove the paint protection film from the nameplates.
  9. Product variants with a customer-specific parameter set ex works (.../P...) can start up automatically.