igus chainflex
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |||||||||
|---|---|---|---|---|---|---|---|---|---|
28111001, 28111036 |
Assembly | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Open cable end | Description | Assembled connector | |||||||
| |||||||||
Core color/ | Identification | Assembly | Signal | Contact | |||||
| – | – | DC 24 V auxiliary outputDo not connect these cores in the connector. | 24V_OUT | 1 | ||||
Black 0.5 mm2 | 1 | Not prefabricated | F_STO_P2 connection | F_STO_P2 | 2 | ||||
| – | – | 0V24 reference potential | 0V24_OUT | 3 | ||||
Black 0.5 mm2 | 2 | Not prefabricated | F_STO_P1 connection | F_STO_P1 | 4 | ||||
Black 0.5 mm2 | 3 | Not prefabricated | F_STO_M connection | F_STO_M | 5 | ||||
Green/yellow 0.5 mm2 | – | Not prefabricated | This cores is not used in the connector. | – | – | ||||
