Shaft-mounted gear unit with TorqLOC® (customer shaft with contact shoulder)
Mount the drive unit on the shaft as follows:
- Perform the steps according to the chapter Installation notes.
- Clean the customer shaft and the inside of the hollow shaft. Make sure that all grease and oil residues are removed.
- Attach the torque arm to the drive unit. Observe chapter Torque arm. Installation of the drive unit without a torque arm is not permitted.
- Mount the bushing on the customer shaft.
- Apply NOCO-Paste onto the bushing and spread it carefully.
- Slide the gear unit onto the customer shaft.
- Make sure that all screws are loosened and slide the shrink disk onto the hollow shaft.
- Slide the counter bushing onto the customer shaft and into the hollow shaft.
- In the case of a gear unit with shaft shoulder, mount the shrink disk at the shaft shoulder up to the stop. In the case of a gear unit without shaft shoulder, mount the shrink disk at a distance of 6.5 mm to 7.5 mm from the gear unit housing.
- Lightly hammer on the flange of the counter bushing to ensure that the bushing is firmly seated in the hollow shaft.
- Make sure that the customer shaft is seated in the counter bushing.
- Tighten the screws of the shrink disk only hand-tight and make sure that the outer rings of the shrink disk are plane-parallel.
- Tighten the locking screws by working round several times from one screw to the next (not in diametrically opposite sequence).
- The exact values for the tightening torques are located on the shrink disk.
- After installation, make sure the remaining gap s between the outer rings of the shrink disks is > 0 mm.
- The remaining gap between the counter bushing and hollow shaft end must be > 0 mm.
- Mount the torque arm and tighten it firmly. Observe chapter Torque arm.













