Fault messages with parameterizable response
The following table shows the fault messages with parameterizable responses:
Error | Description | Index no. | Possible error response |
|---|---|---|---|
Heat sink overtemperature – prewarning | Here you can set the device response when the prewarning threshold for heat sink utilization is exceeded (index 8336.1). | 8622.2 |
|
Positioning lag error | Here you can set the device response to a lag error (lag error window exceeded, index 8509.4). | 8622.3 |
|
Line phase failure | Here you can set the device response to a line phase failure. | 8622.4 |
|
External error | Here you can set the device response to an external error (e.g. triggered by terminal or control word). | 8622.5 |
|
Fieldbus – timeout | Here you can set how the device responds to a process data timeout on the bus system (timeout time). | 8622.6 |
|
External synchronization | Here you can set the device response to loss of external synchronization. | 8622.7 |
|
Motor temperature prewarning – current parameter set | Motor temperature current parameter set – prewarning. | 8442.5 |
|
Electromechanical capacity utilization – prewarning | Here you can set the device response to an exceeded prewarning threshold for electromechanical capacity utilization (index 8336.2). | 8622.10 |
|
HW limit switches – current parameter set |
| 8572.1 |
|
SW limit switches – current parameter set |
| 8572.2 |
|
Encoder – warning | Here you can set the device response to an encoder warning. | 8622.13 |
|
Encoder – error | Here you can set the device response to an encoder error. | 8622.14 |
|
Application heartbeat timeout (only with DSI designs) | Here you can set the device response to a timeout of the application heartbeat. | 8622.21 |
|
Error response in the brake voltage supply | Here you can set how the device responds to a missing voltage supply for the optional 24 V brake control /BES. | 8622.26 |
|