Connection of cables with open end

The following table shows the core assignment of cables with the following part numbers:

Part numbers

28105818, 18191541, 28105826, 18191568

Assembly

Open cable end

Motor connection depending on brake control

Prefabricated connector

Without brake

3-wire brake
AC 110-500 V

2-wire brake
DC 24 V

Brake rectifier

Brake rectifier

 

(BE/BZ brake)

BK/BP brake

BGI500

BGI24

Conductor color/core cross section

Identification

Assembly

Description

Signal

Contact

Black
1.5 or
2.5 mm2

U/L1

Not prefabricated

Motor phase connection U

U

U

Black
1.5 or
2.5 mm2

V/L2

Not prefabricated

Motor phase connection V

V

V

Black
1.5 or 2.5 mm2

W/L3

Not prefabricated

Motor phase connection W

W

W

Green/yellow
1.5 or 2.5 mm2

-

Not prefabricated

Protective earth connection

PE

PE

Violet
coaxial cable

-

Coaxial connector

MOVILINK® DDI connection

DDI

DDI

Yellow
1.0 mm2

A

Not prefabricated

ReservedReserved wires must be isolated and fixed in the wiring space.

ReservedReserved wires must be isolated and fixed in the wiring space.

Brake

-

ReservedReserved wires must be isolated and fixed in the wiring space.

0V24Supply voltage of the brake rectifier (DC 24 V)

Brake

A

A

Orange
1.0 mm2

B

Not prefabricated

ReservedReserved wires must be isolated and fixed in the wiring space.

Brake 15

ReservedReserved wires must be isolated and fixed in the wiring space.

L2(N)Supply voltage of the brake rectifier (voltage depends on nominal voltage of the brake AC 110 – 500 V)

+DC 24 VSupply voltage of the brake rectifier (DC 24 V)

Brake

B

B

Pink
1.0 mm2

C

Not prefabricated

ReservedReserved wires must be isolated and fixed in the wiring space.

Brake 13

ReservedReserved wires must be isolated and fixed in the wiring space.

ReservedReserved wires must be isolated and fixed in the wiring space.

ReservedReserved wires must be isolated and fixed in the wiring space.

Brake

C

C

Violet
1.0 mm2

D

Not prefabricated

ReservedReserved wires must be isolated and fixed in the wiring space.

Brake 14

Brake

+

L1Supply voltage of the brake rectifier (voltage depends on nominal voltage of the brake AC 110 – 500 V)

ReservedReserved wires must be isolated and fixed in the wiring space.

Brake

D

D