Fault 32 Communication
Fault: 32.2 (2002hex | 8194dec) Description: EtherCAT®/SBusPLUS communication timeout | ||
---|---|---|
| Response: Fieldbus – timeout response | |
Cause | Measure | |
Timeout in process data transfer during EtherCAT®/SBusPLUS communication. | – Check the wiring of system bus and module bus. – Make sure that the EtherCAT®/SBusPLUS configuration in the controller is set correctly. – Check the set timeout time of the EtherCAT®/SBusPLUS interface. |
Fault: 32.3 (2003hex | 8195dec) Description: Faulty synchronization signal | ||
---|---|---|
| Response: External synchronization | |
Cause | Measure | |
Synchronization signal period is not correct. | Make sure that the EtherCAT®/SBusPLUS configuration in the controller is set correctly. |
Fault: 32.4 (2004hex | 8196dec) Description: Missing synchronization signal | ||
---|---|---|
| Response: External synchronization | |
Cause | Measure | |
No synchronization signal present. | Make sure that the EtherCAT®/SBusPLUS configuration in the controller is set correctly. |
Fault: 32.5 (2005hex | 8197dec) Description: Synchronization timeout | ||
---|---|---|
| Response: External synchronization | |
Cause | Measure | |
Timeout while synchronizing to synchronization signal. | Make sure that the EtherCAT®/SBusPLUS configuration in the controller is set correctly. |
Fault: 32.6 (2006hex | 8198dec) Description: Fault while transferring parameter set | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Fault while downloading parameter set to device. | – Check the wiring of system bus and module bus. – Restart the transfer. |
Fault: 32.7 (2007hex | 8199dec) Description: Application heartbeat timeout | ||
---|---|---|
| Response: Application heartbeat – timeout response | |
Cause | Measure | |
Communication between application program (e.g. IEC program or MOVIKIT® of the Drive category) and device interrupted. | – Check the status of the application program. – Restart the application program. |
Fault: 32.8 (2008hex | 8200dec) Description: User-timeout timeout | ||
---|---|---|
| Response: User timeout – timeout response | |
Cause | Measure | |
The timeout time of the user timeout function has expired. | – Check communication. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |
Fault: 32.12 (200Chex | 8204dec) Description: Manual mode timeout | ||
---|---|---|
| Response: Manual mode – timeout response | |
Cause | Measure | |
Communication connection to inverter interrupted in manual mode. | – Check whether too many programs are open on the engineering PC. – Increase the timeout time in manual mode. | |
New Scope project created. | – Acknowledge the fault. – Restart manual mode. | |
Scope measurement transferred from inverter to project. | – Acknowledge the fault. – Restart manual mode. |