Number of safety options on the MOVI-C® CONTROLLER
The safe PROFIsafe communication is routed via the MOVI‑C® CONTROLLERs to the devices with an integrated safety option.
MOVI-C® CONTROLLERs support a different number of devices.
MOVI-C® CONTROLLER | Number of safety options | Comment |
|---|---|---|
UHX25-N FHX25-N | 8 | |
UHX45-N FHX45-N | 8 | |
UHX65-R | 24 | Maximum of 24 safety options or maximum of 432 bytes of safe process data (sum total of all safe process data of the safety options). |
UHX85-R | 8 |
|
UHX85-R | 24 | Maximum of 24 safety options or maximum of 432 bytes of safe process data (sum total of all safe process data of the safety options).
|
UHX86A-R | 24 | Maximum of 24 safety options or maximum of 432 bytes of safe process data (sum total of all safe process data of the safety options). |
The following number of bytes must be taken into consideration when routing:
- CSB51A: 14 Bytes
- CSL51A/CSS51A in the "System" profile variant: 22 bytes
- CSL51A/CSS51A in the "Technology" profile variant: 18 bytes