Permitted safety encoders
Permitted safety encoders | ||
|---|---|---|
permitted safety encoders | EI7C FS | |
Properties | Encoder interface for HTL encoder signals A, | |
Signal level | 0 V to +3 V | Encoder track LOW (logic "0") Encoder track HIGH (logic "1") |
Maximum operating speed EI7C FS | 3600 min-1 | |
Maximum permitted input frequency | 1520 Hz | |
Response time of speed measurement | Calculation formula: Response time of speed measurement in ms = 13 + 7500/n [n] = min−1 | |
Fault response time of speed measurementThe fault response time is the total time from when an internal fault occurs or an external fault in the encoder circuit is detected until the safe state is triggered by the safety option. | Not greater than the response time without fault. | |