Motor series CM3C, 2000 min-1
Motor series CM3C, nN = 2000 min-1 400 V, 133 Hz | Motor protection | ||||||
DIP switch S3 | Temperature sensor type | DIP switch S3 | |||||
S3/7 | S3/8 | S3/9 | S3/10 | S3/5 | S3/6 | ||
1 | 1 | 1 | 0 | No temperature sensor | 0 | 0 | |
PK (PT1000) | 1 | 0 | |||||
TFCM3C.. is available only with PK temperature sensor (PT1000). | 0 | 1 | |||||
TH 1) | 1 | 1 | |||||
The following table shows the settings of the DIP switch S3 depending on the motor and the nominal output current of the inverter.
Motor | Electronics cover | DIP switch S3 | |||||||
|---|---|---|---|---|---|---|---|---|---|
Motor type | Brake | Type designation | Nominal output current | Connection type | Motor assignment in relation to the inverter power | ||||
Type/nominal voltage | S3/1 | S3/2 | S3/3 | S3/4 | Motor power | ||||
CM3C71SThe motor parameters are included in the standard memory module of status 0400 or higher. | BZ1/230 V |
| 0020 | 2.0 A |
| 0 | 0 | 0 | AdjustedThe inverter output voltage is lower than the nominal motor current. Check the capacity utilization of the motor/frequency inverter combination. |
| 1 | ||||||||
0025 | 2.5 A |
| 0 | 0 | 0 | Adjusted2) | |||
| 1 | ||||||||
0032 | 3.2 A |
| 0 | 0 | 0 | Adjusted2) | |||
| 1 | ||||||||
0040 | 4.0 A |
| 0 | 0 | 0 | Adjusted | |||
BZ1/400 V | 1 |
| 1 | ||||||
0055 | 5.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | ||||||||
0070 | 7.0 A |
| 0 | 0 | 1 | 2 stages smaller | |||
| 1 | ||||||||
0095 | 9.5 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | ||||||||
CM3C71MThe motor parameters are included in the standard memory module of status 0400 or higher. | BZ1/230 V |
| 0055 | 5.5 A |
| 0 | 0 | 0 | Adjusted |
| 1 | ||||||||
0070 | 7.0 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | ||||||||
0095 | 9.5 A |
| 0 | 0 | 1 | 2 stages smaller | |||
BZ1/400 V | 1 |
| 1 | ||||||
0125 | 12.5 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | ||||||||
0160 | 16.0 A |
| 0 | ||||||
| 1 | ||||||||
CM3C80SThe motor parameters are included in the standard memory module of status 0400 or higher. | BZ3/230 V | 0
| 0055 | 5.5 A |
| 0 | |||
| 1 | ||||||||
0070 | 7.0 A |
| 0 | 0 | 0 | Adjusted | |||
| 1 | ||||||||
0095 | 9.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
BZ3/400 V | 1 |
| 1 | ||||||
0125 | 12.5 A |
| 0 | 0 | 1 | 2 stages smaller | |||
| 1 | ||||||||
0160 | 16.0 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | ||||||||
CM3C80MThe motor parameters are included in the standard memory module of status 0400 or higher. | BZ3/230 V | 0
| 0095 | 9.5 A |
| 0 | 0 | 0 | Adjusted |
| 1 | ||||||||
0125 | 12.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
BZ3/400 V | 1 |
| 1 | ||||||
0160 | 16.0 A |
| 0 | 0 | 1 | 2 stages smaller | |||
| 1 | ||||||||
CM3C100MThe motor parameters are included in the standard memory module of status 0400 or higher. | BZ5/230 V | 0
| 0095 | 9.5 A |
| 0 | |||
| 1 | ||||||||
0125 | 12.5 A |
| 0 | 0 | 0 | Adjusted2) | |||
BZ5/400 V | 1 |
| 1 | ||||||
0160 | 16.0 A |
| 0 | 0 | 0 | Adjusted | |||
| 1 | ||||||||
| Motor startup via DIP switch S3 is not possible. Start up the motor using the MOVISUITE® software or the CBG21 keypad. | |
|
|