Fault 61 Safe digital output
Fault: 61.1 (3D01hex | 15617dec) Description: F-DO 00 Internal fault | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Fault in safe digital output F-DO 00 detected on safety card during internal test of safe digital output channels. | – Acknowledge the fault. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. |
Fault: 61.2 (3D02hex | 15618dec) Description: F-DO 01 Internal fault | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Fault in safe digital output F-DO 01 detected on safety card during internal test of safe digital output channels. | – Acknowledge the fault. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. |
Fault: 61.3 (3D03hex | 15619dec) Description: F-DO 02 Internal fault | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Fault in safe digital output F-DO 02 detected on safety card during internal test of safe digital output channels. | – Acknowledge the fault. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. |
Fault: 61.4 (3D04hex | 15620dec) Description: F-DO 03 Internal fault | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Fault in safe digital output F-DO 03 detected on safety card during internal test of safe digital output channels. | – Acknowledge the fault. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. |
Fault: 61.5 (3D05hex | 15621dec) Description: F-DO 04 Internal fault | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Fault in safe digital output F-DO 04 detected on safety card during internal test of safe digital output channels. | – Acknowledge the fault. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. |
Fault: 61.6 (3D06hex | 15622dec) Description: F-DO 05 Internal fault | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Fault in safe digital output F-DO 05 detected on safety card during internal test of safe digital output channels. | – Acknowledge the fault. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. |
Fault: 61.11 (3D0Bhex | 15627dec) Description: F-DO 00_P Short circuit | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Short circuit detected in external wiring at sourcing output of safe digital output F-DO 00. | Check the external wiring at the sourcing output of safe digital output F-DO 00 for short circuit. |
Fault: 61.12 (3D0Chex | 15628dec) Description: F-DO 01_P Short circuit | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Short circuit detected in external wiring at sourcing output of safe digital output F-DO 01. | Check the external wiring at the sourcing output of safe digital output F-DO 01 for short circuit. |
Fault: 61.13 (3D0Dhex | 15629dec) Description: F-DO 02_P Short circuit | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Short circuit detected in external wiring at sourcing output of safe digital output F-DO 02. | Check the external wiring at the sourcing output of safe digital output F-DO 02 for short circuit. |
Fault: 61.14 (3D0Ehex | 15630dec) Description: F-DO 03_P Short circuit | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Short circuit detected in external wiring at sourcing output of safe digital output F-DO 03. | Check the external wiring at the sourcing output of safe digital output F-DO 03 for short circuit. |
Fault: 61.15 (3D0Fhex | 15631dec) Description: F-DO 04_P Short circuit | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Short circuit detected in external wiring at sourcing output of safe digital output F-DO 04. | Check the external wiring at the sourcing output of safe digital output F-DO 04 for short circuit. |
Fault: 61.16 (3D10hex | 15632dec) Description: F-DO 05_P Short circuit | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Short circuit detected in external wiring at sourcing output of safe digital output F-DO 05. | Check the external wiring at the sourcing output of safe digital output F-DO 05 for short circuit. |
Fault: 61.21 (3D15hex | 15637dec) Description: F-DO 00_M Short circuit | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Short circuit in external wiring at sinking output of safe digital output F-DO 00. | Check the external wiring at the sinking output of safe digital output F-DO 00 for short circuit. |
Fault: 61.22 (3D16hex | 15638dec) Description: F-DO 01_M Short circuit | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Short circuit in external wiring at sinking output of safe digital output F-DO 01. | Check the external wiring at the sinking output of safe digital output F-DO 01 for short circuit. |
Fault: 61.23 (3D17hex | 15639dec) Description: F-DO 02_M Short circuit | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Short circuit in external wiring at sinking output of safe digital output F-DO 02. | Check the external wiring at the sinking output of safe digital output F-DO 02 for short circuit. |
Fault: 61.24 (3D18hex | 15640dec) Description: F-DO 03_M Short circuit | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Short circuit in external wiring at sinking output of safe digital output F-DO 03. | Check the external wiring at the sinking output of safe digital output F-DO 03 for short circuit. |
Fault: 61.25 (3D19hex | 15641dec) Description: F-DO 04_M Short circuit | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Short circuit in external wiring at sinking output of safe digital output F-DO 04. | Check the external wiring at the sinking output of safe digital output F-DO 04 for short circuit. |
Fault: 61.26 (3D1Ahex | 15642dec) Description: F-DO 05_M Short circuit | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Short circuit in external wiring at sinking output of safe digital output F-DO 05. | Check the external wiring at the sinking output of safe digital output F-DO 05 for short circuit. |
Fault: 61.31 (3D1Fhex | 15647dec) Description: F-DO 00 Crossfault | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Crossfault detected in external wiring of safe digital output F‑DO 00. Excessive capacitive load or test duration too short. | – Check the external wiring of safe digital output F‑DO 00 for crossfault. – Check the parameter "Maximum test duration". If the maximum response time allows for a longer test duration, set this parameter to a greater value. – Make sure that the capacitance of the connected load does not exceed the value permitted for the output. |
Fault: 61.32 (3D20hex | 15648dec) Description: F-DO 01 Crossfault | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Crossfault detected in external wiring of safe digital output F‑DO 01. Excessive capacitive load or test duration too short. | – Check the external wiring of safe digital output F‑DO 01 for crossfault. – Check the parameter "Maximum test duration". If the maximum response time allows for a longer test duration, set this parameter to a greater value. – Make sure that the capacitance of the connected load does not exceed the value permitted for the output. |
Fault: 61.33 (3D21hex | 15649dec) Description: F-DO 02 Crossfault | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Crossfault detected in external wiring of safe digital output F‑DO 02. Excessive capacitive load or test duration too short. | – Check the external wiring of safe digital output F‑DO 02 for crossfault. – Check the parameter "Maximum test duration". If the maximum response time allows for a longer test duration, set this parameter to a greater value. – Make sure that the capacitance of the connected load does not exceed the value permitted for the output. |
Fault: 61.34 (3D22hex | 15650dec) Description: F-DO 03 Crossfault | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Crossfault detected in external wiring of safe digital output F‑DO 03. Excessive capacitive load or test duration too short. | – Check the external wiring of safe digital output F‑DO 03 for crossfault. – Check the parameter "Maximum test duration". If the maximum response time allows for a longer test duration, set this parameter to a greater value. – Make sure that the capacitance of the connected load does not exceed the value permitted for the output. |
Fault: 61.35 (3D23hex | 15651dec) Description: F-DO 04 Crossfault | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Crossfault detected in external wiring of safe digital output F‑DO 04. Excessive capacitive load or test duration too short. | – Check the external wiring of safe digital output F‑DO 04 for crossfault. – Check the parameter "Maximum test duration". If the maximum response time allows for a longer test duration, set this parameter to a greater value. – Make sure that the capacitance of the connected load does not exceed the value permitted for the output. |
Fault: 61.36 (3D24hex | 15652dec) Description: F-DO 05 Crossfault | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Crossfault detected in external wiring of safe digital output F‑DO 05. Excessive capacitive load or test duration too short. | – Check the external wiring of safe digital output F‑DO 05 for crossfault. – Check the parameter "Maximum test duration". If the maximum response time allows for a longer test duration, set this parameter to a greater value. – Make sure that the capacitance of the connected load does not exceed the value permitted for the output. |
Fault: 61.41 (3D29hex | 15657dec) Description: F-DO 00_P Overcurrent | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Permitted output current exceeded at sourcing output of safe digital output F-DO 00. | – Make sure that the current consumption of the connected load does not exceed the permitted output current. If necessary, change the load. – Check the external wiring of safe digital output F‑DO 00 for short circuit. |
Fault: 61.42 (3D2Ahex | 15658dec) Description: F-DO 01_P Overcurrent | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Permitted output current exceeded at sourcing output of safe digital output F-DO 01. | – Make sure that the current consumption of the connected load does not exceed the permitted output current. If necessary, change the load. – Check the external wiring of safe digital output F‑DO 01 for short circuit. |
Fault: 61.43 (3D2Bhex | 15659dec) Description: F-DO 02_P Overcurrent | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Permitted output current exceeded at sourcing output of safe digital output F-DO 02. | – Make sure that the current consumption of the connected load does not exceed the permitted output current. If necessary, change the load. – Check the external wiring of safe digital output F‑DO 02 for short circuit. |
Fault: 61.44 (3D2Chex | 15660dec) Description: F-DO 03_P Overcurrent | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Permitted output current exceeded at sourcing output of safe digital output F-DO 03. | – Make sure that the current consumption of the connected load does not exceed the permitted output current. If necessary, change the load. – Check the external wiring of safe digital output F‑DO 03 for short circuit. |
Fault: 61.45 (3D2Dhex | 15661dec) Description: F-DO 04_P Overcurrent | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Permitted output current exceeded at sourcing output of safe digital output F-DO 04. | – Make sure that the current consumption of the connected load does not exceed the permitted output current. If necessary, change the load. – Check the external wiring of safe digital output F‑DO 04 for short circuit. |
Fault: 61.46 (3D2Ehex | 15662dec) Description: F-DO 05_P Overcurrent | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Permitted output current exceeded at sourcing output of safe digital output F-DO 05. | – Make sure that the current consumption of the connected load does not exceed the permitted output current. If necessary, change the load. – Check the external wiring of safe digital output F‑DO 05 for short circuit. |
Fault: 61.51 (3D33hex | 15667dec) Description: F-DO 00_M Overcurrent | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Permitted output current exceeded at sinking output of safe digital output F-DO 00. | – Make sure that the current consumption of the connected load does not exceed the permitted output current. If necessary, change the load. – Check the external wiring of safe digital output F‑DO 00 for short circuit. |
Fault: 61.52 (3D34hex | 15668dec) Description: F-DO 01_M Overcurrent | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Permitted output current exceeded at sinking output of safe digital output F-DO 01. | – Make sure that the current consumption of the connected load does not exceed the permitted output current. If necessary, change the load. – Check the external wiring of safe digital output F‑DO 01 for short circuit. |
Fault: 61.53 (3D35hex | 15669dec) Description: F-DO 02_M Overcurrent | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Permitted output current exceeded at sinking output of safe digital output F-DO 02. | – Make sure that the current consumption of the connected load does not exceed the permitted output current. If necessary, change the load. – Check the external wiring of safe digital output F‑DO 02 for short circuit. |
Fault: 61.54 (3D36hex | 15670dec) Description: F-DO 03_M Overcurrent | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Permitted output current exceeded at sinking output of safe digital output F-DO 03. | – Make sure that the current consumption of the connected load does not exceed the permitted output current. If necessary, change the load. – Check the external wiring of safe digital output F‑DO 03 for short circuit. |
Fault: 61.55 (3D37hex | 15671dec) Description: F-DO 04_M Overcurrent | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Permitted output current exceeded at sinking output of safe digital output F-DO 04. | – Make sure that the current consumption of the connected load does not exceed the permitted output current. If necessary, change the load. – Check the external wiring of safe digital output F‑DO 04 for short circuit. |
Fault: 61.56 (3D38hex | 15672dec) Description: F-DO 05_M Overcurrent | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Permitted output current exceeded at sinking output of safe digital output F-DO 05. | – Make sure that the current consumption of the connected load does not exceed the permitted output current. If necessary, change the load. – Check the external wiring of safe digital output F‑DO 05 for short circuit. |
Fault: 61.61 (3D3Dhex | 15677dec) Description: F-DO 00 Wire break | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Interruption detected in output current circuit of safe digital output F-DO 00. | Check the external wiring at safe digital output F‑DO 00: – Check the load. – Check the wiring for wire break. – Make sure that the lowest current consumption of the connected load does not drop below the minimum load required for wire break monitoring. |
Fault: 61.62 (3D3Ehex | 15678dec) Description: F-DO 01 Wire break | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Interruption detected in output current circuit of safe digital output F-DO 01. | Check the external wiring at safe digital output F‑DO 01: – Check the load. – Check the wiring for wire break. – Make sure that the lowest current consumption of the connected load does not drop below the minimum load required for wire break monitoring. |
Fault: 61.63 (3D3Fhex | 15679dec) Description: F-DO 02 Wire break | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Interruption detected in output current circuit of safe digital output F-DO 02. | Check the external wiring at safe digital output F‑DO 02: – Check the load. – Check the wiring for wire break. – Make sure that the lowest current consumption of the connected load does not drop below the minimum load required for wire break monitoring. |
Fault: 61.64 (3D40hex | 15680dec) Description: F-DO 03 Wire break | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Interruption detected in output current circuit of safe digital output F-DO 03. | Check the external wiring at safe digital output F‑DO 03: – Check the load. – Check the wiring for wire break. – Make sure that the lowest current consumption of the connected load does not drop below the minimum load required for wire break monitoring. |
Fault: 61.65 (3D41hex | 15681dec) Description: F-DO 04 Wire break | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Interruption detected in output current circuit of safe digital output F-DO 04. | Check the external wiring at safe digital output F‑DO 04: – Check the load. – Check the wiring for wire break. – Make sure that the lowest current consumption of the connected load does not drop below the minimum load required for wire break monitoring. |
Fault: 61.66 (3D42hex | 15682dec) Description: F-DO 05 Wire break | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Interruption detected in output current circuit of safe digital output F-DO 05. | Check the external wiring at safe digital output F‑DO 05: – Check the load. – Check the wiring for wire break. – Make sure that the lowest current consumption of the connected load does not drop below the minimum load required for wire break monitoring. |
Fault: 61.71 (3D47hex | 15687dec) Description: F-DO 00 Inductive load | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Inductance of load connected to safe digital output F-DO 00 too large, or no freewheeling diode present. | Check the external wiring at safe digital output F‑DO 00: – If the load has an inductance, make sure that a freewheeling diode is present. – Check the freewheeling diode for correct function. |
Fault: 61.72 (3D48hex | 15688dec) Description: F-DO 01 Inductive load | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Inductance of load connected to safe digital output F-DO 01 too large, or no freewheeling diode present. | Check the external wiring at safe digital output F‑DO 01: – If the load has an inductance, make sure that a freewheeling diode is present. – Check the freewheeling diode for correct function. |
Fault: 61.73 (3D49hex | 15689dec) Description: F-DO 02 Inductive load | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Inductance of load connected to safe digital output F-DO 02 too large, or no freewheeling diode present. | Check the external wiring at safe digital output F‑DO 02: – If the load has an inductance, make sure that a freewheeling diode is present. – Check the freewheeling diode for correct function. |
Fault: 61.74 (3D4Ahex | 15690dec) Description: F-DO 03 Inductive load | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Inductance of load connected to safe digital output F-DO 03 too large, or no freewheeling diode present. | Check the external wiring at safe digital output F‑DO 03: – If the load has an inductance, make sure that a freewheeling diode is present. – Check the freewheeling diode for correct function. |
Fault: 61.75 (3D4Bhex | 15691dec) Description: F-DO 04 Inductive load | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Inductance of load connected to safe digital output F-DO 04 too large, or no freewheeling diode present. | Check the external wiring at safe digital output F‑DO 04: – If the load has an inductance, make sure that a freewheeling diode is present. – Check the freewheeling diode for correct function. |
Fault: 61.76 (3D4Chex | 15692dec) Description: F-DO 05 Inductive load | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Inductance of load connected to safe digital output F-DO 05 too large, or no freewheeling diode present. | Check the external wiring at safe digital output F‑DO 05: – If the load has an inductance, make sure that a freewheeling diode is present. – Check the freewheeling diode for correct function. |
Fault: 61.81 (3D51hex | 15697dec) Description: F-DO 00 Excessive cyclic switching | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Failed to complete self-tests at safe digital output F-DO 00 because of excessive cyclic switching. | Make sure that safe digital output F-DO 00 is open or closed at least once for 2 seconds within 60 seconds. |
Fault: 61.82 (3D52hex | 15698dec) Description: F-DO 01 Excessive cyclic switching | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Failed to complete self-tests at safe digital output F-DO 01 because of excessive cyclic switching. | Make sure that safe digital output F-DO 01 is open or closed at least once for 2 seconds within 60 seconds. |
Fault: 61.83 (3D53hex | 15699dec) Description: F-DO 02 Excessive cyclic switching | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Failed to complete self-tests at safe digital output F-DO 02 because of excessive cyclic switching. | Make sure that safe digital output F-DO 02 is open or closed at least once for 2 seconds within 60 seconds. |
Fault: 61.84 (3D54hex | 15700dec) Description: F-DO 03 Excessive cyclic switching | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Failed to complete self-tests at safe digital output F-DO 03 because of excessive cyclic switching. | Make sure that safe digital output F-DO 03 is open or closed at least once for 2 seconds within 60 seconds. |
Fault: 61.85 (3D55hex | 15701dec) Description: F-DO 04 Excessive cyclic switching | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Failed to complete self-tests at safe digital output F-DO 04 because of excessive cyclic switching. | Make sure that safe digital output F-DO 04 is open or closed at least once for 2 seconds within 60 seconds. |
Fault: 61.86 (3D56hex | 15702dec) Description: F-DO 05 Excessive cyclic switching | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Failed to complete self-tests at safe digital output F-DO 05 because of excessive cyclic switching. | Make sure that safe digital output F-DO 05 is open or closed at least once for 2 seconds within 60 seconds. |
Fault: 61.87 (3D57hex | 15703dec) Description: F-DO 00 Undervoltage DC 24 V during diagnostics | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Undervoltage of DC 24 V supply voltage detected during diagnostics of safe digital output F-DO 00. | – Check the DC 24 V supply voltage (permitted voltage range, voltage dips). – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. |
Fault: 61.93 (3D5Dhex | 15709dec) Description: F-DO Fault during external watchdog diagnostics | ||
---|---|---|
| Response: FS – output fault | |
Cause | Measure | |
Fault detected in F-DO state during external watchdog diagnostics. | – Switch the device off and on again. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. |