Fault 9 Control mode

Fault: 9.1 (0901hex | 2305dec)

Description: Magnetization of motor not possible

 

Response: Output stage inhibit

Cause

Measure

User-defined current limit or output stage monitoring has reduced the possible maximum current to such a degree that the required magnetizing current cannot be set.

– Reduce output stage utilization by reducing the PWM frequency or the load.

– Increase user-defined current limit.

– Connect a smaller motor.

Fault: 9.2 (0902hex | 2306dec)

Description: Operating mode not possible with active control mode

 

Response: Output stage inhibit

Cause

Measure

The active control mode does not support the operating mode selected in the current FCB.

EXAMPLE:

The V/f control mode does not support the "position control" or "torque control" FCB.

– Use a control mode that supports the required operating mode. If necessary, connect an encoder.

or

– Select an operating mode that is supported by the current control mode.

Fault: 9.3 (0903hex | 2307dec)

Description: Absolute rotor position not available

 

Response: Output stage inhibit

Cause

Measure

The active control mode requires an absolute rotor position. The encoder set as the source of the actual speed does not provide an absolute rotor position.

– Use an absolute encoder.

or

– Identify the rotor position using FCB 18.

Fault: 9.4 (0904hex | 2308dec)

Description: Correct current supply of motor not possible

 

Response: Output stage inhibit

Cause

Measure

With active current monitoring during premagnetization, the required current could not be impressed into the motor.

– Check motor cable.

– Check motor windings.

– If the fault occurs repeatedly, contact SEW‑EURODRIVE Service.

NOTE to SEW‑EURODRIVE Service: Check output stage.

Fault: 9.5 (0905hex | 2309dec)

Description: Maximum output frequency exceeded

 

Response: Output stage inhibit

Cause

Measure

The maximum output frequency has been exceeded.

– Reduce maximum rotation speed/maximum speed.

– Reduce setpoint.

Fault: 9.6 (0906hex | 2310dec)

Description: Maximum model speed exceeded

 

Response: Output stage inhibit

Cause

Measure

The motor speed calculated in ELSM® control mode is too high for motor control.

– Reduce the sampling cycle ("Sampling cycle n/x control" parameter).

– Reduce the speed.

Fault: 9.8 (0908hex | 2312dec)

Description: Motor protection function – demagnetization

 

Response: Output stage inhibit

Cause

Measure

The motor is blocked.

Check the motor for blockage.

Motor has already been operated at a speed below the transition speed for too long.

Check the drive selection.

Motor has not been started up properly.

Perform motor startup again and run the drive function "FCB 25 Motor parameter measurement".

Fault: 9.9 (0909hex | 2313dec)

Description: Parameter measurement not possible with active motor type

 

Response: Output stage inhibit

Cause

Measure

Only the parameters of an asynchronous motor or synchronous motor can be measured.

Omit parameter measurement.

Fault: 9.10 (090Ahex | 2314dec)

Description: Rotor stall monitoring

 

Response: Output stage inhibit

Cause

Measure

Current control cannot hold load torque.

Reduce the load.

Fault: 9.11 (090Bhex | 2315dec)

Description: Standstill current function not possible

 

Response: Output stage inhibit

Cause

Measure

In ELSM® control mode, the standstill current function can only be used if the rotor position can be measured.

Activate rotor position measurement and perform the drive function "FCB 25 Motor parameter measurement".

Fault: 9.13 (090Dhex | 2317dec)

Description: Torque control not within valid speed range

 

Response: Output stage inhibit

Cause

Measure

Motor speed too low.

 

– Perform motor startup again and run the drive function "FCB 25 Motor parameter measurement".

– If the fault occurs repeatedly, contact SEW‑EURODRIVE Service.

The flying start function is deactivated.

Activate the flying start function.

The motor is blocked.

Check the motor for blockage.

Fault: 9.14 (090Ehex | 2318dec)

Description: Transition of open-loop speed control to closed-loop speed control failed

 

Response: Output stage inhibit

Cause

Measure

The motor is blocked.

Check the motor for blockage.

The motor accelerates too slowly.

Check the setting of the speed controller parameter "Load moment of inertia".

Ohmic resistance was measured incorrectly.

If the ohmic resistance of the motor cable is less than 10% of the ohmic resistance of the motor winding, deactivate the parameter "Measure stator resistance".

Motor has not been started up properly.

Perform motor startup again and run the drive function "FCB 25 Motor parameter measurement".

The drive is overloaded by mechanical sluggishness.

– Reduce the load.

– Check the mechanical components.

– Check the drive selection.

Fault: 9.15 (090Fhex | 2319dec)

Description: Timeout

 

Response: Output stage inhibit

Cause

Measure

The parameterization of the motor model is implausible.

– Perform motor startup again and run the drive function "FCB 25 Motor parameter measurement".

– If the fault occurs repeatedly, contact SEW‑EURODRIVE Service.