Fault 13 Encoder 1

Fault: 13.1 (0D01hex | 3329dec)

Description: Fault during position comparison check

 

Response: Encoder 1 – latest critical fault

Cause

Measure

Fault detected when comparing raw position and track counter of absolute encoder.

– Check the wiring of the track signals.

– Check for EMC-compliant installation.

– Replace the encoder.

– Replace the encoder card.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.2 (0D02hex | 3330dec)

Description: Unknown encoder type

 

Response: Encoder 1 – latest critical fault

Cause

Measure

Encoder type not known and not supported by the device.

– Check the encoder type.

– Contact SEW‑EURODRIVE Service.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.3 (0D03hex | 3331dec)

Description: Invalid data

 

Response: Encoder 1 – latest critical fault

Cause

Measure

Invalid encoder nameplate data (measuring steps/pulses per revolution/multi-turn).

Use a different encoder type.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

The ratio of motor encoder resolution and distance encoder resolution is too large.

– Check the startup.

– Check the project planning.

– Check whether a suitable encoder is being used.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

The number of pole pairs of the resolver is not equal to 1 in "Single-turn absolute position" position mode.

– Change the positioning mode of the encoder.

– Use a resolver that has 1 as its number of pole pairs.

Fault: 13.4 (0D04hex | 3332dec)

Description: Track measurement fault

 

Response: Encoder 1 – latest critical fault

Cause

Measure

Fault detected during track measurement.

– Switch the device off and on again.

– Check the wiring.

– Check for EMC-compliant installation.

– Check the encoder. Replace if necessary.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.5 (0D05hex | 3333dec)

Description: Internal warning

 

Response: Encoder – warning

Cause

Measure

Encoder signaled warning.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Clean the sensor.

Fault: 13.6 (0D06hex | 3334dec)

Description: Signal level too low

 

Response: Encoder 1 – latest critical fault

Cause

Measure

The value established from the level of the two track signals A and B is below the permitted limit.

– Check the wiring.

– Check for EMC-compliant installation.

– Check the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.7 (0D07hex | 3335dec)

Description: Signal level too high

 

Response: Encoder 1 – latest critical fault

Cause

Measure

The value of one or both of the track signals A and B exceeds the permitted limit.

Check the gear ratio of the resolver that is being used.

Fault: 13.8 (0D08hex | 3336dec)

Description: Fault during level monitoring

 

Response: Encoder 1 – latest critical fault

Cause

Measure

The value established from the level of the two track signals A and B exceeds the permitted limit.

Check the mounting position of the resolver.

Fault: 13.9 (0D09hex | 3337dec)

Description: Fault during quadrant check

 

Response: Encoder 1 – latest critical fault

Cause

Measure

Fault checking quadrants (sine tracks/cosine tracks).

– Switch the device off and on again.

– Check the wiring.

– Check for EMC-compliant installation.

– Check the encoder. Replace if necessary.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.10 (0D0Ahex | 3338dec)

Description: Positional tolerance range exceeded

 

Response: Encoder 1 – latest critical fault

Cause

Measure

Jump in position impermissibly large.

– Check the startup parameters.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.11 (0D0Bhex | 3339dec)

Description: Encoder data timeout

 

Response: Encoder 1 – latest critical fault

Cause

Measure

Internal fault detected in resolver evaluation.

Check for EMC-compliant installation.

1Communication to the encoder has failed.

Contact SEW-EURODRIVE Service.

Fault: 13.12 (0D0Chex | 3340dec)

Description: Emergency

 

Response: Encoder 1 – latest critical fault

Cause

Measure

CANopen encoder signals an emergency.

For measures to correct the fault, refer to the documentation of the respective encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.13 (0D0Dhex | 3341dec)

Description: Initialization fault

 

Response: Encoder 1 – latest fault

Cause

Measure

Communication fault during initialization.

– Check the wiring.

– Check the startup parameters.

– Check the encoder settings.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.14 (0D0Ehex | 3342dec)

Description: Communication fault

 

Response: Encoder 1 – latest fault

Cause

Measure

Faulty communication with encoder.

– Check the voltage supply.

– Check for EMC-compliant installation.

– Check the wiring.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.15 (0D0Fhex | 3343dec)

Description: System fault

 

Response: Encoder 1 – latest critical fault

Cause

Measure

System fault while evaluating encoder.

– Check the setting of the encoder numerator/denominator factors.

– Check whether the frame length matches the set transmission rate.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.16 (0D10hex | 3344dec)

Description: High level in signal cable – critical fault

 

Response: Encoder 1 – latest critical fault

Cause

Measure

Permanent high level of data signal detected.

– Check the wiring.

– Check the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.17 (0D11hex | 3345dec)

Description: High level in signal cable – fault

 

Response: Encoder 1 – latest fault

Cause

Measure

Permanent high level of data signal detected.

– Check the wiring.

– Check the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.18 (0D12hex | 3346dec)

Description: Low level in signal cable – critical fault

 

Response: Encoder 1 – latest critical fault

Cause

Measure

Permanent low level of data signal detected.

– Check the wiring.

– Check the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.19 (0D13hex | 3347dec)

Description: Low level in signal cable – fault

 

Response: Encoder 1 – latest fault

Cause

Measure

Permanent low level of data signal detected.

– Check the wiring.

– Check the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.20 (0D14hex | 3348dec)

Description: SSI encoder – critical fault

 

Response: Encoder 1 – latest critical fault

Cause

Measure

SSI encoder has detected a critical fault.

– Check the startup parameters.

– Check the settings on the SSI encoder.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive even with a faulty external position encoder.

Fault: 13.21 (0D15hex | 3349dec)

Description: SSI encoder – fault

 

Response: Encoder 1 – latest fault

Cause

Measure

SSI encoder has detected a fault.

– Check the startup parameters.

– Check the settings on the SSI encoder.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive even with a faulty external position encoder.

Fault: 13.22 (0D16hex | 3350dec)

Description: Critical internal fault

 

Response: Encoder 1 – latest critical fault

Cause

Measure

Encoder has detected an internal fault.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.23 (0D17hex | 3351dec)

Description: Internal fault

 

Response: Encoder 1 – latest fault

Cause

Measure

Encoder has detected an internal fault.

 

INFORMATION

The encoder fault code is displayed in MOVISUITE® in the [Diagnostics] > [Fault memory T.] parameter group in the "Internal" parameter.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.24 (0D18hex | 3352dec)

Description: Travel range exceeded

 

Response: Encoder 1 – latest fault

Cause

Measure

Current position mode does not allow for larger travel range.

– Ensure that the multi-turn encoder remains within the configured track range.

– Check the limits.

– Check the "Position mode" parameter.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Fault: 13.25 (0D19hex | 3353dec)

Description: Fault during encoder startup

 

Response: Output stage inhibit

Cause

Measure

Fault during encoder startup.

Switch the device off, check the connection of the encoder, and switch the device on again.

Fault: 13.26 (0D1Ahex | 3354dec)

Description: Digital motor integration – critical fault

 

Response: Encoder 1 – latest critical fault

Cause

Measure

The encoder of the digital motor integration has detected a fault. The exact cause of the fault is displayed in the fault status of the subslave.

– Check for EMC-compliant installation.

– Replace the encoder.

Fault: 13.27 (0D1Bhex | 3355dec)

Description: Digital motor integration – fault

 

Response: Encoder 1 – latest fault

Cause

Measure

The encoder of the digital motor integration has detected a fault. The exact cause of the fault is displayed in the fault status of the subslave.

– Check for EMC-compliant installation.

– Replace the encoder.

Fault: 13.28 (0D1Chex | 3356dec)

Description: Digital motor integration – warning

 

Response: Encoder – warning

Cause

Measure

The encoder of the digital motor integration has signaled a warning. The exact cause of the fault is displayed in the fault status of the subslave.

Check for EMC-compliant installation.

Fault: 13.29 (0D1Dhex | 3357dec)

Description: Absolute position invalid

 

Response: Encoder 1 – latest fault

Cause

Measure

Diagnostics fault detected while evaluating absolute encoder position. Referencing has been canceled.

– Reference the drive again.

– If the fault occurs repeatedly, contact SEW‑EURODRIVE Service.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.