Fault 11 Temperature monitoring

Fault: 11.1 (0B01hex | 2817dec)

Description: Heat sink overtemperature

 

Response: Output stage inhibit

Cause

Measure

The capacity utilization is too high. Maximum permitted heat sink temperature exceeded.

– Reduce the load.

– Reduce the PWM frequency.

– Reduce the ambient temperature.

Air circulation disrupted. Maximum permitted heat sink temperature exceeded.

– Check air circulation.

– Ensure sufficient cooling.

Fan (if available) defective. Maximum permitted heat sink temperature exceeded.

Contact SEW-EURODRIVE Service.

Temperature sensor defective. Maximum permitted heat sink temperature exceeded.

Contact SEW-EURODRIVE Service.

Fault: 11.2 (0B02hex | 2818dec)

Description: Heat sink utilization – prewarning

 

Response: Heat sink utilization – prewarning

Cause

Measure

High thermal load on heat sink of device. Prewarning threshold reached.

– Reduce the load.

– Reduce the PWM frequency.

– Reduce the ambient temperature.

Air circulation disrupted. Prewarning threshold reached.

– Check air circulation.

– Ensure sufficient cooling.

Fan (if available) defective. Prewarning threshold reached.

Contact SEW-EURODRIVE Service.

Temperature sensor defective. Prewarning threshold reached.

Contact SEW-EURODRIVE Service.

Air convection unfavorable.

Check air convection.

Fault: 11.3 (0B03hex | 2819dec)

Description: Device utilization

 

Response: Output stage inhibit

Cause

Measure

The mean output current is too high. The device utilization has reached or exceeded the switch-off threshold.

– Reduce the load.

– Check motor/inverter combination.

The PWM frequency is too high. The device utilization has reached or exceeded the switch-off threshold.

Reduce the PWM frequency.

The ambient temperature is too high. The device utilization has reached or exceeded the switch-off threshold.

Reduce the ambient temperature.

Air circulation disrupted. The device utilization has reached or exceeded the switch-off threshold.

– Check air circulation.

– Ensure sufficient cooling.

Fan (if available) defective. The device utilization has reached or exceeded the switch-off threshold.

Contact SEW-EURODRIVE Service.

Fault: 11.5 (0B05hex | 2821dec)

Description: Electromechanical capacity utilization

 

Response: Output stage inhibit

Cause

Measure

Electromechanical components of the device overloaded by excessive continuous current.

Reduce the load.

Fault: 11.6 (0B06hex | 2822dec)

Description: Electromechanical capacity utilization – prewarning

 

Response: Electromechanical capacity utilization – prewarning

Cause

Measure

High load on electromechanical components of the device due to high continuous current. Prewarning threshold reached.

Reduce the load.

Fault: 11.7 (0B07hex | 2823dec)

Description: Wire break at temperature sensor of heat sink

 

Response: Output stage inhibit

Cause

Measure

Wire break detected at temperature sensor of heat sink.

Contact SEW-EURODRIVE Service.

Fault: 11.8 (0B08hex | 2824dec)

Description: Short circuit at temperature sensor of heat sink

 

Response: Output stage inhibit

Cause

Measure

Short circuit detected at temperature sensor of heat sink.

Contact SEW-EURODRIVE Service.

Fault: 11.9 (0B09hex | 2825dec)

Description: Overtemperature of signal electronics

 

Response: Output stage inhibit

Cause

Measure

Maximum permitted temperature of signal electronics exceeded.

– Reduce the load.

– Reduce the ambient temperature.

Fault: 11.10 (0B0Ahex | 2826dec)

Description: Wire break at temperature sensor of signal electronics

 

Response: Output stage inhibit

Cause

Measure

Wire break detected at temperature sensor of signal electronics.

Contact SEW-EURODRIVE Service.

Fault: 11.11 (0B0Bhex | 2827dec)

Description: Short circuit at temperature sensor of signal electronics

 

Response: Output stage inhibit

Cause

Measure

Short circuit at temperature sensor of signal electronics.

Contact SEW-EURODRIVE Service.