Cable cross section 4.0 mm2
PSC connection for AC 400 V and STO signal and Ethernet (OUT)
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
---|---|---|---|---|---|---|
CE/UL: 28150821 | HELUKABEL® Li9YYö | Variable | 4.0 mm2 / AC 500 V | |||
M23, coding ring: gray/yellow, male |
| M23, coding ring: gray/yellow, female | ||||
CE/UL: 28150848 | HELUKABEL® Li9YYö | Variable | 4.0 mm2 / AC 500 V | |||
M23, coding ring: gray/yellow, male |
| Open | ||||
CE/UL: 28150899 | HELUKABEL® Li9Y11Y-HF | Variable | 4.0 mm2 / AC 500 V | |||
M23, coding ring: gray/yellow, male |
| M23, coding ring: gray/yellow, female | ||||
CE/UL: 28150902 | HELUKABEL® Li9Y11Y-HF | Variable | 4.0 mm2 / AC 500 V | |||
M23, coding ring: gray/yellow, male |
| Open |