Cable cross section 2.5 mm2

PSC connection for AC 400 V and STO signal and Ethernet (IN)

The following table shows the cables available for this connection:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

28150791

HELUKABEL®

Li9YYö

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: gray/yellow, male

 

M23, coding ring: gray/yellow, female

CE/UL:

28150813

HELUKABEL®

Li9YYö

Variable

2.5 mm2

AC 500 V

Open

 

M23, coding ring: gray/yellow, female

CE/UL:

28150872

HELUKABEL®

Li9Y11Y-HF

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: gray/yellow, male

 

Open

CE/UL:

28150880

HELUKABEL®

Li9Y11Y-HF

Variable

2.5 mm2

AC 500 V

Open

 

M23, coding ring: gray/yellow, female