Introduction

Basic devices with integrated safety option support parallel operation of standard and safe communication via a bus system or network. Safe communication is possible via PROFIsafe and via CIP Safety™.

The safe PROFIsafe communication can be carried out via PROFINET. To that end, the basic device with integrated safety option via PROFINET must be connected to a fail-safe controller (F-PLC).

Safe CIP Safety™ communication is possible via EtherNet/IP™. To that end, the basic device with integrated safety option directly via EtherNet/IP must be connected to a fail-safe controller (F-PLC).

To control safety sub-functions and to evaluate the responses from the safety option via PROFIsafe or CIP Safety™, the assignment of the individual bits in the F‑process input/output data must be taken into consideration.

In the "System" profile variant, an additional 16 bit and a 32 bit process value are transferred. The safe speed can be transferred via the process values.