Sensor supply

Sensor supply F-SS0, F-SS1

Properties

  • DC 24 V output according to EN 61131-2
  • Short circuit and overload protection
  • no galvanic isolation

Rated current

150 mA per sensor supply

Inrush current (≤ 10 ms)

300 mA

Short-circuit protection

1.2 A

Internal voltage drop

< DC 1.3 V 

Pulsed voltage supply (if activated)

  • 2 ms open (LOW)
  • Period duration, pulsed voltage supply: 8 ms

Permitted cable length

30 m per sensor

Leakage current (F-SSx disabled)

< 0.1 mA