MOVIMOT® flexible inverters at a glance
The following table provides an overview of the most important technical data of MOVIMOT® flexible inverters:
MOVIMOT® flexible | |||
---|---|---|---|
MMF1. | MMF31 | MMF32 | |
Nominal output current | 2.0 – 16.0 A | ||
Nominal line voltage | 3 x 380 – 500 V | ||
Line frequency | 50 – 60 Hz | ||
Overload capacity | Up to 300% of the nominal output current | ||
Communication designs |
|
For further information on the device, refer to the addendum to the operating instructions "MOVI‑C® Electronics Cover – Information about the EU Ecodesign Regulation 2019/1781".
Accessories | |
---|---|
Prefabricated cables | Chapter Terminal assignment .. |
Braking resistors | Chapter Braking resistors |
Line filter | Chapter NF.. line filters |
Line choke | Chapter ND.. line choke, Line choke |
Permitted motor encoders |