Cable cross section 2.5 mm2
PA connection for AC 400 V and DC 24 V backup voltage (IN)
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
---|---|---|---|---|---|---|
CE/UL: 28129326 | HELUKABEL® Li9YYö | Variable | 2.5 mm2 AC 500 V | |||
M23, male, |
| M23, female, coding ring: black/green | ||||
CE/UL: 28127587 | HELUKABEL® Li9YYö | Variable | 2.5 mm2 AC 500 V | |||
Open |
| M23, female, coding ring: black/green | ||||
CE/UL: 28114396 | HELUKABEL® Li9Y11Y-HF | Variable | 2.5 mm2 AC 500 V | |||
M23, male, |
| M23, female, coding ring: black/green | ||||
CE/UL: 28127560 | HELUKABEL® Li9Y11Y-HF | Variable | 2.5 mm2 AC 500 V | |||
Open |
| M23, female, coding ring: black/green |