Cable cross section 2.5 mm2

PA connection for AC 400 V and DC 24 V backup voltage (OUT)

The following table shows the cables available for this connection:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

28129326

HELUKABEL®

Li9YYö

Variable

2.5 mm2

AC 500 V

M23, male,
coding ring: black/green

 

M23, female, coding ring: black/green

CE/UL:

28114426

HELUKABEL®

Li9YYö

Variable

2.5 mm2

AC 500 V

M23, male,
coding ring: black/green

 

Open

CE/UL:

28114396

HELUKABEL®

Li9YYö

Variable

2.5 mm2

AC 500 V

M23, male,
coding ring: black/green

 

M23, female, coding ring: black/green

CE/UL:

28114442

HELUKABEL®

Li9YYö

Variable

2.5 mm2

AC 500 V

M23, male,
coding ring: black/green

 

Open