Connection to terminal X_2A of open-end cables with HAN-10E plug connector

The following table shows the core assignment of cables with the following part numbers:

Part numbers

28128524

Assembly

Open cable end at the motor

Motor connection depending
on brake control

Assembled plug connector

Without
brake

Three-wire brake
AC 100 – 525 V

(E.g. BE/BZ
brake)

Two-wire brake
DC 24 V

(e.g. BK/BP
brake)

Conductor color/
core cross section

Identification

Assembly

Description

Signal

Contact

Black
1.5 mm2

U1

Conductor end sleeve

Motor connection, phase U

U

1

V1

Conductor end sleeve

Motor connection, phase V

V

2

W1

Conductor end sleeve

Motor connection, phase W

W

3

Red
1.5 mm2

13

Conductor end sleeve

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 13

Brake+

Brake 13

4

White
1.5 mm2

14

Conductor end sleeve

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 14

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 14

6

Blue
1.5 mm2

15

Conductor end sleeve

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 15

Brake-

Brake 15

5

Green/yellow
1.5 mm2

Conductor end sleeve

Protective earth connection

PE

PE
frame

Black
0.75 mm2

1

Conductor end sleeve

Temperature sensor+ connection

Temp+

9

Black
0.75 mm2

2

Conductor end sleeve

Temperature sensor- connection

Temp-

10

res.

7, 8