| MOVIMOT® performance (≙ IE5) |
Description | Drive unit consisting of gear unit, synchronous motor and decentralized inverter |
Power | - Size 1: 0.75 – 1.88 kW
- Size 2: 3.14 kW – 4.19 kW
|
Overload capacity | Up to 300% |
Drive data
(Without gear unit) | Torque range
- Size 1: 3.6 Nm – 9 Nm
- Size 2: 15 Nm – 20 Nm
Speed range (with encoder)
Speed range (without encoder)
|
Options | - Digital Interface (MOVILINK® DDI) /DI
- Single-turn encoder /EZ2Z
- Multi-turn encoder /AZ2Z
- IV /plug connector
- Motor protection /PK
- Integrated braking resistor /BW1 or /BW2
- Pressure compensation fitting electronics /PE
- For more options, see MOVI-C® decentralized inverter options
|