Connection cables
INFORMATION
Use only shielded cables for this connection and only suitable plug connectors that connect the shield with the device in an HF-capable manner.
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
---|---|---|---|---|---|---|
CE/UL: 28110935 | HELUKABEL® LiYCY Shielded | Variable | 3 × 0.5 mm2 / DC 60 V | |||
M12, 5‑pin, A‑coded, female |
| M12, 5‑pin, A‑coded, male | ||||
CE/UL: 28117808 | HELUKABEL® LiYCY Shielded | Variable | 3 x 0.5 mm2 / DC 60 V | |||
M12, 5‑pin, A‑coded, female |
| Open | ||||
CE/UL: 28110951 | HELUKABEL® LiYCY Shielded | Variable | 3 × 0.5 mm2 / DC 60 V | |||
M12, 5‑pin, A‑coded, female |
| M12, 5‑pin, A‑coded, male | ||||
CE/UL: 28110986 | HELUKABEL® LiYCY Shielded | Variable | 3 x 0.5 mm2 / DC 60 V | |||
M12, 5‑pin, A‑coded, female |
| Open | ||||
CE/UL: 28110994 | igus chainflex CF78.UL Shielded | Variable | 4 × 0.5 mm2 / DC 60 V | |||
M12, 5‑pin, A‑coded, female |
| M12, 5‑pin, A‑coded, male | ||||
CE/UL: 28117816 | igus chainflex CF78.UL Shielded | Variable | 4 x 0.5 mm2 / DC 60 V | |||
M12, 5‑pin, A‑coded, female |
| Open | ||||
CE/UL: 28111028 | igus chainflex CF78.UL Shielded | Variable | 4 × 0.5 mm2 / DC 60 V | |||
M12, 5‑pin, A‑coded, female |
| M12, 5‑pin, A‑coded, male | ||||
CE/UL: 28111044 | igus chainflex CF78.UL Shielded | Variable | 4 x 0.5 mm2 / DC 60 V | |||
M12, 5‑pin, A‑coded, female |
| Open |