Cable entries M25

The following figure shows possible plug connector positions:

Plug connector

Not together at a position with the connector socket:

Designation

Coding ring/color

Function

Position

X1203_1

Black

AC 400 V connectionPlug connector X1203_1 can also be ordered separately (i.e. without plug connector X1203_2).

X or 3

  • X1206
  • X1207
  • X1217

X1203_2

Black

AC 400 V connection

X or 3

  • X2242
  • X2328
  • X5136

X1206

AC 400 V connection (IN)Plug connector X1206 can also be ordered separately (i.e. without plug connector X2242).

X or 3

  • X1203_1
  • X1207
  • X1217

X2242

AC 400 V connection (OUT)

X or 3

  • X1203_2
  • X2328
  • X5136

X1207

Black

AC 400 V connection

X or 3

  • X1203_1
  • X1206
  • X1217

X1217

PA hybrid connection (IN)Plug connector X2317 can also be ordered separately (i.e. without plug connector X2328).

AC 400 V and DC 24 V backup voltage

X or 3

  • X1203_1
  • X1206
  • X1207

X2328

Hybrid connection PA (OUT)

AC 400 V and DC 24 V backup voltage

X or 3

  • X1203_2
  • X2242
  • X5136

X2041

Brown

Connection for motors without digital interface

X or 3

  • X2104

X2104

Connection for motors with digital interface

(MOVILINK® DDI)

X or 3

  • X2041

X5136

Digital inputs/outputs

X or 3

  • X1203_2
  • X2242
  • X2328