Communication
INFORMATION

An incorrect network configuration and missing firewall rules can prevent you from connecting to the Internet.
- When connecting the software to the cloud, make sure that you allow the connection to the corresponding IP addresses. For more information on communication with external endpoints, refer to chapter Firewall rules.
- Azure Storage domain: psew.blob.core.windows.net
- Azure Storage IP addresses: Azure IP Ranges and Service Tags
- Azure Storage Network Security: Azure Storage Network Security
The following approvals (IP addresses/ports/protocols) are required:
- DataStream
- OT port: 310
- Firewall internal local host communication
- RabbitMQ Mgmt: 9111
- AMQP: 9112
- WebStomp: 9113
- RabbitMQ Clustering: 9115
- OPC UA: 4840
- WebStomp with TLS: 9117
- AMQP with TLS: 9118
- Postgres: 9114
- Postgres with PLS: 9116