Access via the Ethernet interface
FTP | 21 | TCP | Can be activated | YesEditable password. | No | Yes | Reading from and writing to the file system |
SMTP client | 25Editable. | TCP | Can be activated | YesOptional, editable password. | Yes | No | Read and write |
OPC UA server | 4840 Editable | TCP | Can be activated | ConfigurableOptional, editable password. | No | Yes | Read and write |
OPC UA client | XEditable. | TCP | Can be activated | ConfigurableOptional, editable password. | No | Yes | Read and write |
Remote, full access | 5800Editable. | TCP | Can be activated | ConfigurableOptional, editable password. | Yes | No | Read and write |
Remote access – displays only | 5900Editable. | TCP | Can be activated | ConfigurableOptional, editable password. | Yes | No | Read only |
Project server/project transfer | 9999 | TCP | Active | YesOptional, editable password. | No | Yes | Read and write |
Project server/display/control | 9999 | UDP | Active | No | No | Yes | Read only |
Web server | 80Editable. | TCP | Can be activated | ConfigurableOptional, editable password. | Optional | Optional | Read and write |
MOVILINK® (SMLP) | 300 | TCP | Can be activated | No | Yes | No | Reading from and writing to all device indices |
CODESYS® ARTI V2.3 | 300Editable. | TCP | Can be activated | No | Yes | No | Read and write of the CODESYS® data |
CODESYS® ARTI V2.3 | 11740Editable. | TCP | Can be activated | No | Yes | No | Read and write of the CODESYS® data |
Windows Embedded CE 6.0 is used as the operating system for the following operator panels:
- DOP11C-53, DOP11C-73, and DOP11C-103
- DOP11C-40, DOP11C-51, DOP11C-70, DOP11C-71, DOP11C-100, DOP11C-101, DOP11C-120, and DOP11C-150 (discontinued operator panels)
Windows Embedded CE 8.0 is used as the operating system for the following operator panels:
- DOP11C-42, DOP11C-72, DOP11C-102, DOP11C-122, and DOP11C-152