Access via the Ethernet interface

FTP

20, 21

TCP

Can be activated

YesOptional, editable password.

No

Yes

Reading from and writing to the file system

SMTP client

25Editable.

TCP

Can be activated

YesOptional, editable password.

Yes

No

Read and write

Web server

80

TCP

Active

No

No

Yes

Reading from indexed variables

Remote, full access

5800Editable.

TCP

Can be activated

ConfigurableOptional, editable password.

Yes

No

Read and write

Remote access – displays only

5900Editable.

TCP

Can be activated

ConfigurableOptional, editable password.

Yes

No

Read only

Project transfer

6000Editable.

TCP

Active

YesOptional, editable password.

No

Yes

Read and write

Terminal controller service

6001Editable.

TCP

Can be activated

YesOptional, editable password.

No

Yes

Read and write

BDTP client/server

(optional)

6002

TCP

Active

No

No

Yes

Read and write

The port can be edited.

Transparent mode

6004Editable.

TCP/ UDP

Can be activated

No

Yes

Yes

Read and write

Printer connection

9100 – 9102

TCP

Can be activated

No

Yes

No

Read and write