Access via fieldbus interface
FTP | 21 | TCP | Can be deactivated | YesEditable password. | No | Yes | Reading from and writing to the file system |
Telnet | 23 | TCP | Can be deactivated | YesUneditable password. | No | No | Reading from and writing to the file system |
SNMP | 161 | UDP | Active | No | No | No | Read only Access to MIBs |
Parameter and diagnostics data | 5200 | UDP | Active | No | Yes | Yes | Reading and writing SEWOS loader service |
Log event retrievals | 5210 | UDP | Active | No | Yes | Yes | Reading SEWOS loader service |
Software download | 5500 | UDP | Active | No | No | Yes | Reading and writing SEWOS loader service |
Service auto test | 11369 | UDP | Active | No | No | No | Local SEWOS loader service. The port is closed after 3 minutes. |
Status data | 53117 | TCP | Active | No | Yes | Yes | Reading and writing SEWOS loader service |