MTF..E31, access via EtherNet/IP™, Modbus TCP interface

ODVA® Ethernet

DLR

EtherType 80E1hex

Active

No

Yes

Yes

Read and write to ring redundancy parameters

FTP

21

TCP

Can be activated

YesEditable password.

No

Yes

Reading from and writing to the file system

Telnet

23

TCP

Active

YesUneditable password.

No

No

Read only; access to OEM diagnostic data

DHCP client

67/68

UDP

Active

No

Yes

No

Read and write

to address parameters

Web server

80

TCP

Active

No

No

Yes

Reading from indexed variables

MOVILINK® (SMLP)

300

TCP

Active

No

No

Yes

Reading from and writing to all device indices

MOVILINK®
Address Editor

300

UDP

Active

No

No

Yes

Reading and writing the IP parameters

3S engineering

1200

TCP

Active

No

No

Yes

Read and write CODESYS® engineering into the IEC system

Modbus TCP

502

TCP

Active

No

Yes

No

Process data exchange; reading from and writing to all indexed parameters

EtherNet/IP™: Implicit Message

2222

UDP

Active

No

Yes

No

Process data exchange

EtherNet/IP™: Explicit Message

44818

TCP

Active

No

Yes

No

Parameter service; reading from and writing to all indexed parameters