MTF..E21, access via PROFINET interface
PROFINET | EtherType 8892hex | Active | No | Yes | No | Process data exchange | |
PROFINET DCE/RPC | Dyn. | UDP | Active | No | Yes | Yes | Read and write Access to all indexed variables |
FTP | 21 | TCP | Can be activated | YesEditable password. | No | Yes | Reading from and writing to the file system |
Telnet | 23 | TCP | Active | YesUneditable password. | No | No | Read only; access to OEM diagnostic data |
Web server | 80 | TCP | Active | No | No | Yes | Reading and writing the IP parameters Read access to all indexed parameters Java application uses SMLP TCP port 300 |
SNMP | 161 | UDP | Active | No | Yes | No | Read only Access to MIBs |
MOVILINK® (SMLP) | 300 | TCP | Active | No | No | Yes | Reading from and writing to all device indices |
MOVILINK® | 300 | UDP | Active | No | No | Yes | Reading and writing the IP parameters |
3S engineering | 1200 | TCP | Active | No | No | Yes | Read and write CODESYS® engineering into the IEC system |
Embedded RealTime OS (RTOS) is used as the operating system.