Access via PROFINET, EtherNet/IP™, Modbus TCP

Devices with the following type designations:

  • UHX..-N

PROFINET

EtherType 8892hex

Active

No

Yes

No

Process data exchange

ODVA® Ethernet

DLR

EtherType 80E1hex

Active

No

Yes

Yes

Read and write to ring redundancy parameters

PROFINET

DCE/RPC

Dyn.

UDP

Active

No

Yes

Yes

Read and write

Access to all indexed variables

DHCP client

67/68

UDP

Active

No

Yes

No

Read and write

to address parameters

Data streaming

310

TCP

Active Internal services are secured by an uneditable password.

No

No

Yes

Full access to all data and functions

Data streaming

310

UDP

Active

No

No

Yes

Scan of all data streaming stations

Modbus TCP

502

TCP

Active

No

Yes

No

Process data exchange; reading from and writing to all indexed parameters

EtherNet/IP™: Implicit Message

2222

UDP

Active

No

Yes

No

Process data exchange

EtherNet/IP™: Explicit Message

44818

TCP

Active

No

Yes

No

Parameter service; reading from and writing to all indexed parameters

CODESYS EngineeringCan be encrypted.

1740

1743

UDP

Active

No

No

Yes

Read and write

Scan of all CODESYS® stations