LTP-B option card Ethernet/IP™ (M30 module) LT FE 33A
FTPThe service is only available for inverters with firmware version ≤ 1.27. | 20 | TCP | Active | No | No | Yes | Reading from and writing to the file system |
FTPThe service is only available for inverters with firmware version ≤ 1.27. | 21 | TCP | Active | No | No | Yes | Reading from and writing to the file system |
Web serverThe service is only available for inverters with firmware version ≤ 1.27. | 80 | TCP | Active | No | No | Yes | Reading and writing to indexed variables
|
HICP | 3250 | UDP | Active | No | No | Yes | Reading and writing the IP parameters |
EtherNet/IP™: Explicit Message | 44818 | TCP | Active | No | Yes | No | Parameter service; reading from and writing to all indexed parameters |
EtherNet/IP™: Implicit Message | 2222 | UDP | Active | No | Yes | No | Process data exchange |
Lower-level operating systems of the EtherNet/IP™interface:
- Embedded RealTime OS for:
- LTP-B option card LT FE 33A