MOVISUITE® standard

SEW.CS2.Server.ServerFramework.exe

16001, 8001

TCP

Active

No

Yes

Yes

UI communication client/server

SEW.CS2.LiveViewLogger.exe

16002

TCP

Can be activated

No

No

No

The port is only available on client request; read access only.

GatewayService.exe

1217

TCP

Active

No

Yes

Yes

Read and write

Engineering of PLC communications for various protocols

CODESYSControlService.exe

11740

TCP

Can be activated

Configurable

No

No

Read and write

of the CODESYS® data when used with WinPLC

CODESYSControlService.exe

4840

TCP

Can be activated

Configurable

No

No

CODESYS®: OPC UA service when using WinPLC

CodeMeter.exe

22350

TCP

Active

No

No

No

CODESYS® license management

CmWebAdmin.exe

22352

TCP

Active

No

No

No

Read and write

For configuring CodeMeter