MOVIKIT® for free-moving applications
MOVIKIT® for calculating the safe inverse kinematic model and the field number selection for the safety laser scanner:
MOVIKIT® | Function | Number of licenses |
|---|---|---|
MOVIKIT® Custom 0009 | Enabling the use of safe arithmetic functions such as the MOVIKIT® Custom 0008. | 1 |
MOVIKIT® Custom 0008 | Recommended when using safety laser scanners in free-moving vehicles. | 1 |
Number of required licenses of MOVIKIT® Custom 0005 for different powertrains:
Powertrain | Number of licenses |
|---|---|
Differential | 1 × MOVIKIT® Custom 0005 (Alternatively, MOVIKIT® Gearing) |
Single turntable drive | 1 × MOVIKIT® Custom 0005 |
Travel and steering drive | 1 × MOVIKIT® Custom 0005 |
Turntable drive with active steering | 1 × MOVIKIT® Custom 0005 |
Double turntable drive | 2 × MOVIKIT® Custom 0005 |
Quadruple turntable drive | 4 × MOVIKIT® Custom 0005 |
Double travel and steering drive | 2 × MOVIKIT® Custom 0005 |