MOVIKIT® for load handling devices and modules
Simple and complex load handling devices can be implemented by using DC 48 V products from SEW-EURODRIVE:
- SCM decentralized controller with DC 48 V servo gearmotors
- SEW modular gear unit system
- CMS.. electric cylinders
- Decentralized MOVIMOT® performance ELV drive unit
- ECDriveS type ECR (DC 24 V and DC 48 V)
- Format-Changing Drive System and stepper motor module
Software modules for single-axis and multi-axis applications are available for simplified and safe use.
All load handling devices can also be implemented by own programming with MOVIKIT® MultiMotion.
Load handling device | MOVIKIT® used |
---|---|
Roller conveyors | MOVIKIT® Gearing MOVIKIT® MultiMotion Gearing MOVIKIT® MultiMotion Auxiliary Velocity |
Telescope | |
Belt, module belt, chain and toothed belt conveyors | |
Stroke | MOVIKIT® MultiMotion Auxiliary Positioning |
Telescope | |
Turning | |
Tilting | |
Combination of hoist, telescope and conveyor | MOVIKIT® CombiTelescope |
Combination of telescope and belt | |
Multi-axis robot | MOVIKIT® Robotics |
Cable pull | MOVIKIT® Winder |