Product variants

Design

Energy in kWh / capacitance in F

Continuous current (effective value) / peak current (for 1 s) in A

Nominal voltage in V

W × D × H in mm

EKV013A-06P100-00

consisting of:

EKS013A-06P100M012SP00-00

mounted one on top of the other

13 / 8.35

6.4 / 120

60

80 × 260 × 120

EKV013A-06P100-00

consisting of:

EKS013A-06P100M021SP00-00

mounted side by side

13 / 8.35

10 / 120

60

160 × 260 × 60

EKV046A-06P350-00

consisting of:

EKS046A-06P350M012SP00-00

mounted one on top of the other

46 / 29.15

22 / 400

60

150 × 270 × 160

EKV046A-06P350-00

consisting of:

EKS046A-06P350M021SP00-00

mounted side by side

46 / 29.15

26 / 400

60

300 × 270 × 80

For further information on the parallel connection and other variants, refer to the following documentation: "MOVI‑DPS® Storage Unit" operating instructions