Product variants
Product | Description | Part number |
---|---|---|
SCU-1-EC-S | Freely programmable and configurable Safety over EtherCAT® master module for operation on EtherCAT® networks | 25659316 |
SCU-1-EC/NM-S | Freely programmable and configurable Safety over EtherCAT® master module for operation on EtherCAT® networks The integrated communication interface extends the Safety over EtherCAT® master by an additional safe fieldbus interface (/NM). | 25677675 |
SDU-11-S | Safety over EtherCAT® slave module for safe speed and position of 1 axis for further evaluation in a Safety over EtherCAT® master module. | 25691732 |
SDU-11/NM-S | PROFINET/PROFIsafe slave module for safe speed and position of 1 axis for further evaluation in a PROFINET/PROFIsafe master module. | 25691716 |
SDU-22A-S | Safety over EtherCAT® slave module for safe speed and position of up to 2 axes (with resolver) for further evaluation in a Safety over EtherCAT®master module. Device with 2 safe analog inputs (current and voltage). | 25715909 |
SIO-1-S | Safety over EtherCAT® slave module for decentralized extension of a Safety over EtherCAT® master module (SCU master module). | 25691724 |
SMF-F1-S | Freely programmable and configurable Safe Master Fieldbox with Safety over EtherCAT® master stack for connecting Safety over EtherCAT®slaves and integrated SafePLC for safe signal processing. Optionally expandable with an additional integrated safe PROFINET/PROFIsafe slave (/NM) fieldbus interface | 25769634 |