Signal connection accessories SCM-Z-003
The accessories allow the signals to be connected.
The connectors can be used as required. Individual connectors can be purchased from the manufacturer PHOENIX CONTACT.
Signal connection accessories SCM-Z-003 | |||
SEW‑EURODRIVE recommends using the following plug-in connectors from PHOENIX CONTACT. The plug-in connectors can be ordered directly from the manufacturer. | |||
1 × peripheral supply 24 V (2-pole) | FKCOR 2.5/2-ST-5.08 BK | 28284100 | |
1 × 24 V bridge (3-pole) | FKCOR 2.5/3-ST-5.08 BK | ||
1 × peripheral supply 5 V (2-pole) | FMC 1.5/2-ST-3.5 BK | ||
1 × power supply unit block (2-pole) | FMC 1.5/2-ST-3.5 BK | ||
1 × STO (4-pole) | FMC 1.5/4-ST-3.5 BK | ||
3 × analog inputs (5-pole) | FMC 1.5/5-ST-3.5 BK | ||
1 × I/O connector (6-pole) | FMC 1.5/6-ST-3.5 BK | ||
1 × I/O connector (12-pole) | FMC 1.5/12-ST-3.5 BK | ||
1 × energy storage unit diagnostics (8-pole) | FMC 1.5/8-ST-3.5 BK | ||
Range of functions:
- Individual connection of the signal connections