Design
|
Cable carrier installation | |||
|---|---|---|---|---|
Cable type |
|
| Connector type/size | Part number |
Brake motor cable for servomotors | SB1/M23 SpeedTec | 4 × 1.5 mm2 + 3 × 1 mm2 | Power connector Brake connector | 28148568 |
4 × 2.5 mm2 + 3 × 1 mm2 | 28178645 | |||
4 × 4 mm2 + 3 × 1 mm2 | 28148541 | |||
SpeedTec | 4 × 6 mm2 + 3 × 1.5 mm2 | 28148533 | ||
